(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill (Part Number)

MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,336,512VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Four-flute that further expands machining variations. Available in a total of 146 sizes.
・ Dedicated design for short flute length. Contact with the workpiece is further reduced and chattering is suppressed.
・ Corner R accuracy is high accuracy of ±5 μm. (D2.5 or less)
・ Due to the tuned MUGEN coating, it demonstrates outstanding power for machining hardened and heat-treated steel, and is also ideal for machining copper electrodes

 
Part Number
MHR430R-1-R0.3-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

1,336,512 VND

1 Piece(s) 9 Day(s) 10.050.8504100.005~-0.00510.551111.5112.0613.3408-00230-100560.9512°

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 4 Type Long Neck Radius
Machining Application Flat Surface / Side Surface / Curved Surface Coating TiAlN Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHR430R-1-R0.3-10 in the MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHR430R-1-R0.3-10 trong chuỗi MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill.

Products like this...

Part Number
MHR430R-1-R0.05-4
MHR430R-1-R0.05-5
MHR430R-1-R0.05-6
MHR430R-1-R0.3-12
MHR430R-1-R0.3-3
MHR430R-1-R0.3-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

1,336,512 VND

1 Piece(s) 9 Day(s) 10.050.850440.005~-0.0054.34.494.74.935.4608-00230-100220.9512°

1,336,512 VND

1 Piece(s) 9 Day(s) 10.050.850450.005~-0.0055.345.585.846.126.7908-00230-100230.9512°

1,336,512 VND

1 Piece(s) 9 Day(s) 10.050.850460.005~-0.0056.386.676.987.328.1108-00230-100240.9512°

1,336,512 VND

1 Piece(s) 9 Day(s) 10.050.8504120.005~-0.00512.6313.1813.7914.451608-00230-100570.9512°

1,336,512 VND

1 Piece(s) 9 Day(s) 10.050.850430.005~-0.0053.253.383.523.684.0508-00230-100510.9512°

1,336,512 VND

1 Piece(s) 9 Day(s) 10.050.850440.005~-0.0054.294.474.664.885.3808-00230-100520.9512°