(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ The MUGEN Coating Premium for high hardness and the new shape give the tool excellent chipping resistance, and reduced chattering improves the finished surface.
・ Four-flute type capable of high efficiency machining.
・ Standardized from a minimum diameter of ø0.1 with 4 flute.
Part Number |
---|
MHRH430R-6-R1-48 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,666,656 VND | 1 Piece(s) | 9 Day(s) | 6 | 1 | 5 | 4 | 110 | 6 | 48 | 0.01~-0.01 | Free | Free | Free | Free | Free | 08-00237-61003 | 5.7 | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part MHRH430R-6-R1-48 in the MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHRH430R-6-R1-48 trong chuỗi MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels.
Part Number |
---|
MHRH430R-1-R0.05-10 |
MHRH430R-1-R0.05-2 |
MHRH430R-1-R0.05-3 |
MHRH430R-1-R0.05-4 |
MHRH430R-1-R0.05-5 |
MHRH430R-1-R0.05-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,264,316 VND | 1 Piece(s) | 9 Day(s) | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 10 | 0.005~-0.005 | 10.55 | 11.02 | 11.54 | 12.11 | 13.42 | 08-00237-10057 | 0.95 | 12° | ||
1,183,623 VND | 1 Piece(s) | 9 Day(s) | 1 | 0.05 | 0.8 | - | 50 | 4 | 2 | 0.005 to -0.005 | 2.20 | 2.30 | 2.40 | 2.52 | 2.79 | 08-00237-10058 | 0.95 | 12° | ||
1,155,924 VND | 1 Piece(s) | 9 Day(s) | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 3 | 0.005~-0.005 | 3.25 | 3.39 | 3.55 | 3.73 | 4.13 | 08-00237-10050 | 0.95 | 12° | ||
1,155,924 VND | 1 Piece(s) | 9 Day(s) | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 4 | 0.005~-0.005 | 4.29 | 4.48 | 4.69 | 4.92 | 5.46 | 08-00237-10051 | 0.95 | 12° | ||
1,264,316 VND | 1 Piece(s) | 9 Day(s) | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 5 | 0.005~-0.005 | 5.34 | 5.57 | 5.83 | 6.12 | 6.79 | 08-00237-10052 | 0.95 | 12° | ||
1,264,316 VND | 1 Piece(s) | 9 Day(s) | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 6 | 0.005~-0.005 | 6.38 | 6.66 | 6.98 | 7.32 | 8.11 | 08-00237-10053 | 0.95 | 12° |