(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels (Part Number)

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,103,859VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The MUGEN Coating Premium for high hardness and the new shape give the tool excellent chipping resistance, and reduced chattering improves the finished surface.
・ Four-flute type capable of high efficiency machining.
・ Standardized from a minimum diameter of ø0.1 with 4 flute.

Part Number
MHRH430R-4-R0.2-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

1,661,690 VND

1 Piece(s) 12 Day(s) 40.23.24606120.01~-0.0112.9913.5614.1914.8816.4808-00237-402003.812°

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Type Long Neck Radius Machining Application Flat Surface / Side Surface / Groove
Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHRH430R-4-R0.2-12 in the MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHRH430R-4-R0.2-12 trong chuỗi MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels.

Products like this...

Part Number
MHRH430R-1-R0.05-4
MHRH430R-1-R0.05-5
MHRH430R-1-R0.05-6
MHRH430R-4-R0.2-16
MHRH430R-4-R0.2-24
MHRH430R-4-R0.2-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

1,155,924 VND

1 Piece(s) 9 Day(s) 10.050.8450440.005~-0.0054.294.484.694.925.4608-00237-100510.9512°

1,264,316 VND

1 Piece(s) 9 Day(s) 10.050.8450450.005~-0.0055.345.575.836.126.7908-00237-100520.9512°

1,264,316 VND

1 Piece(s) 9 Day(s) 10.050.8450460.005~-0.0056.386.666.987.328.1108-00237-100530.9512°

1,661,690 VND

1 Piece(s) 9 Day(s) 40.23.24606160.01~-0.0117.1717.9318.7719.7Free08-00237-402013.812°

1,842,278 VND

1 Piece(s) 9 Day(s) 40.23.24706240.01~-0.0125.5126.6527.929.28Free08-00237-402033.812°

1,842,278 VND

1 Piece(s) 9 Day(s) 40.23.24706320.01~-0.0133.8635.3737.03FreeFree08-00237-402053.812°