(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Do bão Yagi, thời gian giao hàng đối với khách miền Bắc sẽ kéo dài thêm 2-3 ngày hoặc hơn. Xin Quý khách thông cảm!
    Due to Typhoon Yagi, delivery time for Northern customers will be extended by 2-3 days or more. We appreciate your understanding!

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels (Part Number)

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,103,859VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The MUGEN Coating Premium for high hardness and the new shape give the tool excellent chipping resistance, and reduced chattering improves the finished surface.
・ Four-flute type capable of high efficiency machining.
・ Standardized from a minimum diameter of ø0.1 with 4 flute.

Part Number
MHRH430R-3-R0.05-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

1,161,440 VND

1 Piece(s) 9 Day(s) 30.052.5-50640.01 to -0.014.534.734.955.195.7608-00237-300582.8512°

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Type Long Neck Radius Machining Application Flat Surface / Side Surface / Groove
Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHRH430R-3-R0.05-4 in the MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHRH430R-3-R0.05-4 trong chuỗi MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels.

Products like this...

Part Number
MHRH430R-1-R0.05-4
MHRH430R-1-R0.05-5
MHRH430R-1-R0.05-6
MHRH430R-3-R0.05-6
MHRH430R-3-R0.05-8
MHRH430R-3-R0.1-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

1,155,924 VND

1 Piece(s) 9 Day(s) 10.050.8450440.005~-0.0054.294.484.694.925.4608-00237-100510.9512°

1,264,316 VND

1 Piece(s) 9 Day(s) 10.050.8450450.005~-0.0055.345.575.836.126.7908-00237-100520.9512°

1,264,316 VND

1 Piece(s) 9 Day(s) 10.050.8450460.005~-0.0056.386.666.987.328.1108-00237-100530.9512°

1,103,859 VND

1 Piece(s) 9 Day(s) 30.052.5-50660.01 to -0.016.626.917.237.598.4108-00237-300502.8512°

1,161,440 VND

1 Piece(s) 9 Day(s) 30.052.5-50680.01 to -0.018.79.099.519.9811.0608-00237-300512.8512°

1,336,512 VND

1 Piece(s) 9 Day(s) 30.12.54506120.01~-0.0112.8813.4514.0914.7816.3608-00237-301032.8512°