(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ The MUGEN Coating Premium for high hardness and the new shape give the tool excellent chipping resistance, and reduced chattering improves the finished surface.
・ Four-flute type capable of high efficiency machining.
・ Standardized from a minimum diameter of ø0.1 with 4 flute.
Part Number |
---|
MHRH430R-1-R0.3-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,264,316 VND | 1 Piece(s) | 9 Day(s) | 1 | 0.3 | 0.8 | 4 | 50 | 4 | 5 | 0.005~-0.005 | 5.32 | 5.55 | 5.8 | 6.07 | 6.71 | 08-00237-10302 | 0.95 | 12° |
Loading...Tải…
Please check the type/dimensions/specifications of the part MHRH430R-1-R0.3-5 in the MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHRH430R-1-R0.3-5 trong chuỗi MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels.
Part Number |
---|
MHRH430R-1-R0.05-4 |
MHRH430R-1-R0.05-5 |
MHRH430R-1-R0.05-6 |
MHRH430R-1-R0.3-6 |
MHRH430R-1-R0.3-8 |
MHRH430R-1.2-R0.1-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,155,924 VND | 1 Piece(s) | 9 Day(s) | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 4 | 0.005~-0.005 | 4.29 | 4.48 | 4.69 | 4.92 | 5.46 | 08-00237-10051 | 0.95 | 12° | ||
1,264,316 VND | 1 Piece(s) | 9 Day(s) | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 5 | 0.005~-0.005 | 5.34 | 5.57 | 5.83 | 6.12 | 6.79 | 08-00237-10052 | 0.95 | 12° | ||
1,264,316 VND | 1 Piece(s) | 9 Day(s) | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 6 | 0.005~-0.005 | 6.38 | 6.66 | 6.98 | 7.32 | 8.11 | 08-00237-10053 | 0.95 | 12° | ||
1,264,316 VND | 1 Piece(s) | 9 Day(s) | 1 | 0.3 | 0.8 | 4 | 50 | 4 | 6 | 0.005~-0.005 | 6.37 | 6.64 | 6.94 | 7.27 | 8.03 | 08-00237-10303 | 0.95 | 12° | ||
1,264,316 VND | 1 Piece(s) | 9 Day(s) | 1 | 0.3 | 0.8 | 4 | 50 | 4 | 8 | 0.005~-0.005 | 8.45 | 8.82 | 9.22 | 9.67 | 10.69 | 08-00237-10305 | 0.95 | 12° | ||
1,300,316 VND | 1 Piece(s) | 8 Day(s) | 1.2 | 0.1 | 1 | 4 | 50 | 4 | 10 | 0.005~-0.005 | 10.57 | 11.04 | 11.56 | 12.13 | 13.44 | 08-00237-12103 | 1.14 | 12° |