(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels (Part Number)

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,103,859VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The MUGEN Coating Premium for high hardness and the new shape give the tool excellent chipping resistance, and reduced chattering improves the finished surface.
・ Four-flute type capable of high efficiency machining.
・ Standardized from a minimum diameter of ø0.1 with 4 flute.

Part Number
MHRH430R-1.2-R0.1-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

1,300,316 VND

1 Piece(s) 9 Day(s) 1.20.11450450.005~-0.0055.365.595.856.146.808-00237-121011.1412°

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Type Long Neck Radius Machining Application Flat Surface / Side Surface / Groove
Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHRH430R-1.2-R0.1-5 in the MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHRH430R-1.2-R0.1-5 trong chuỗi MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels.

Products like this...

Part Number
MHRH430R-1-R0.05-4
MHRH430R-1-R0.05-5
MHRH430R-1-R0.05-6
MHRH430R-1.2-R0.2-10
MHRH430R-1.2-R0.2-5
MHRH430R-1.2-R0.3-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

1,155,924 VND

1 Piece(s) 9 Day(s) 10.050.8450440.005~-0.0054.294.484.694.925.4608-00237-100510.9512°

1,264,316 VND

1 Piece(s) 9 Day(s) 10.050.8450450.005~-0.0055.345.575.836.126.7908-00237-100520.9512°

1,264,316 VND

1 Piece(s) 9 Day(s) 10.050.8450460.005~-0.0056.386.666.987.328.1108-00237-100530.9512°

1,300,316 VND

1 Piece(s) 9 Day(s) 1.20.214504100.005~-0.00510.5711.0311.5512.1113.4108-00237-122031.1412°

1,300,316 VND

1 Piece(s) 9 Day(s) 1.20.21450450.005~-0.0055.355.595.846.126.7708-00237-122011.1412°

1,300,316 VND

1 Piece(s) 8 Day(s) 1.20.314504100.005~-0.00510.5611.0311.5312.0913.3708-00237-123031.1412°