(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels (Part Number)

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,103,859VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The MUGEN Coating Premium for high hardness and the new shape give the tool excellent chipping resistance, and reduced chattering improves the finished surface.
・ Four-flute type capable of high efficiency machining.
・ Standardized from a minimum diameter of ø0.1 with 4 flute.

Part Number
MHRH430R-1.2-R0.1-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

1,300,316 VND

1 Piece(s) 8 Day(s) 1.20.114504100.005~-0.00510.5711.0411.5612.1313.4408-00237-121031.1412°

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Type Long Neck Radius Machining Application Flat Surface / Side Surface / Groove
Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHRH430R-1.2-R0.1-10 in the MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHRH430R-1.2-R0.1-10 trong chuỗi MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels.

Products like this...

Part Number
MHRH430R-1-R0.05-4
MHRH430R-1-R0.05-5
MHRH430R-1-R0.05-6
MHRH430R-1.2-R0.1-5
MHRH430R-1.2-R0.2-10
MHRH430R-1.2-R0.2-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

1,155,924 VND

1 Piece(s) 9 Day(s) 10.050.8450440.005~-0.0054.294.484.694.925.4608-00237-100510.9512°

1,264,316 VND

1 Piece(s) 9 Day(s) 10.050.8450450.005~-0.0055.345.575.836.126.7908-00237-100520.9512°

1,264,316 VND

1 Piece(s) 9 Day(s) 10.050.8450460.005~-0.0056.386.666.987.328.1108-00237-100530.9512°

1,300,316 VND

1 Piece(s) 9 Day(s) 1.20.11450450.005~-0.0055.365.595.856.146.808-00237-121011.1412°

1,300,316 VND

1 Piece(s) 9 Day(s) 1.20.214504100.005~-0.00510.5711.0311.5512.1113.4108-00237-122031.1412°

1,300,316 VND

1 Piece(s) 9 Day(s) 1.20.21450450.005~-0.0055.355.595.846.126.7708-00237-122011.1412°