(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MC Tooling Block (2-Sided Standard Type) (Part Number)

MC Tooling Block (2-Sided Standard Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      60,320,320VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Self-cut margin of 0.4 to 0.5 mm is provided on the used surface. Self-cut allows finish with the same accuracy as your machine. Usable with existing machinery for your desired machining, such as T-grooving or tapping. Optionally available products include ground bottom and edge locator surface specifications and seating upper surface finishes.

Part Number
TBS08S-40110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mounting Hole Diameter
(φ mm)
Number of Mounting Holes Weight
(kg)

558,258,500 VND

1 Piece(s) 8 Day(s) or more 8001100401199.550506402652704251861109

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

K(mm) 0.02/300 L(mm) 0.02/300 Grind finish and base with upper surface finish NA
Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Please check the type/dimensions/specifications of the part TBS08S-40110 in the MC Tooling Block (2-Sided Standard Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TBS08S-40110 trong chuỗi MC Tooling Block (2-Sided Standard Type).

Products like this...

Part Number
TBS03S-20030
TBS04S-15035
TBS04S-15050
TBS08S-40120
TBS08S-50090
TBS08S-50100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mounting Hole Diameter
(φ mm)
Number of Mounting Holes Weight
(kg)

66,786,888 VND

1 Piece(s) 44 Day(s) or more 300300200.849.62540-----080

103,745,184 VND

1 Piece(s) 44 Day(s) or more 400350150.8124.64050320145110225184148

120,972,312 VND

1 Piece(s) 44 Day(s) or more 400500150.8124.64050320145110225184200

598,041,090 VND

1 Piece(s) 8 Day(s) or more 8001200401199.550506402652704251861200

508,002,336 VND

1 Piece(s) 8 Day(s) or more 800900501149.55050640265270425186990

548,790,780 VND

1 Piece(s) 8 Day(s) or more 8001000501149.550506402652704251861091