(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Self-cut margin of 0.4 to 0.5 mm is provided on the used surface. Self-cut allows finish with the same accuracy as your machine. Usable with existing machinery for your desired machining, such as T-grooving or tapping. Optionally available products include ground bottom and edge locator surface specifications and seating upper surface finishes.
Part Number |
---|
TBS06S-25070 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Mounting Hole Diameter (φ mm) | Number of Mounting Holes | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
276,078,624 VND | 1 Piece(s) | 44 Day(s) or more | 600 | 700 | 251 | 189.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 524 |
Loading...Tải…
K(mm) | 0.02/300 | L(mm) | 0.02/300 | Grind finish and base with upper surface finish | NA |
---|---|---|---|---|---|
Material | FC250 | Heat Treatment | Annealed | Surface Treatment | Paint (black scale section) |
Please check the type/dimensions/specifications of the part TBS06S-25070 in the MC Tooling Block (2-Sided Standard Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TBS06S-25070 trong chuỗi MC Tooling Block (2-Sided Standard Type).
Part Number |
---|
TBS03S-20030 |
TBS04S-15035 |
TBS04S-15050 |
TBS06S-25075 |
TBS06S-25080 |
TBS06S-25085 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Mounting Hole Diameter (φ mm) | Number of Mounting Holes | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66,786,888 VND | 1 Piece(s) | 44 Day(s) or more | 300 | 300 | 200.8 | 49.6 | 25 | 40 | - | - | - | - | - | 0 | 80 | ||
103,745,184 VND | 1 Piece(s) | 44 Day(s) or more | 400 | 350 | 150.8 | 124.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 148 | ||
120,972,312 VND | 1 Piece(s) | 44 Day(s) or more | 400 | 500 | 150.8 | 124.6 | 40 | 50 | 320 | 145 | 110 | 225 | 18 | 4 | 200 | ||
290,783,200 VND | 1 Piece(s) | 44 Day(s) or more | 600 | 750 | 251 | 189.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 556 | ||
304,211,680 VND | 1 Piece(s) | 44 Day(s) or more | 600 | 800 | 251 | 189.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 588 | ||
320,091,872 VND | 1 Piece(s) | 8 Day(s) or more | 600 | 850 | 251 | 189.5 | 50 | 50 | 500 | 215 | 200 | 340 | 18 | 6 | 619 |