(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Large Dial Gauge, 3/4 Series Long Stroke (Part Number)

Large Dial Gauge, 3/4 Series Long Stroke
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
The scale of this dial gauge has a large surface diameter for easy reading. Models with long measurement ranges are also available. Limit needle and outer frame clamp are included as standard with all models.

Part Number
3058S-19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Measuring Length (Adjustment Range)
(mm)
Scale Interval / Minimum Display
(mm)
Scale type Measuring Range
(mm)
Measuring force
(N)
Product Model Entire Measuring Range pointing error
(µm)
Shock Proof 2 needles inside D
(mm)
Dial part φ
(mm)
Scale Specification Error return
(µm)
A
(mm)
B
(mm)
F
(mm)
G
(mm)
Repeat Accuracy
(µm)
Minute Hand 1 Rotation
(mm)
Error indication any 1/10 rotation
(µm)
Error indication any 1/2 rotation
(µm)
Error indication any 1 rotation
(µm)
Mass
(g)
Supplement explanation

2,660,257 VND

1 Piece(s) Quote 21 ~ 500.01Barrel scale503.0 or LessBack Cover with Lug30AvailableAvailable17.778±0-100881.9142.343.959.451101215298Stem / Spindle: Stainless quenched steel, Jeweled

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Standard Type Display Method Dial Waterproof Function Not Included
With / Without measurement data output terminal Not Included E(mm) 21 H(mm) 71
I(mm) 9 Standard accessories Limit Needle, Outer Frame Clamp

Please check the type/dimensions/specifications of the part 3058S-19 in the Large Dial Gauge, 3/4 Series Long Stroke series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 3058S-19 trong chuỗi Large Dial Gauge, 3/4 Series Long Stroke.

Products like this...

Part Number
3047SB
3050SB
3052SB-19
3060SB-19
3062SB-19
3109SB-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaximum Measuring Length (Adjustment Range)
(mm)
Scale Interval / Minimum Display
(mm)
Scale type Measuring Range
(mm)
Measuring force
(N)
Product Model Entire Measuring Range pointing error
(µm)
Shock Proof 2 needles inside D
(mm)
Dial part φ
(mm)
Scale Specification Error return
(µm)
A
(mm)
B
(mm)
F
(mm)
G
(mm)
Repeat Accuracy
(µm)
Minute Hand 1 Rotation
(mm)
Error indication any 1/10 rotation
(µm)
Error indication any 1/2 rotation
(µm)
Error indication any 1 rotation
(µm)
Mass
(g)
Supplement explanation

-

1 Piece(s) Quote 6 ~ 200.01Balance scale101.4 or LessFlat Lid15NANA17.7780-50-0361.275.515.920.6315910237Stem / Spindle: Stainless quenched steel

-

1 Piece(s) Quote 6 ~ 200.01Barrel scale202.0 or LessFlat Lid20AvailableNA17.778±0-100552.69425.929.14181015257Stem / Spindle: Stainless quenched steel

-

1 Piece(s) Quote 21 ~ 500.01Barrel scale302.5 or LessFlat Lid25AvailableAvailable17.778±0-100772.9104.325.939.451101215270Stem / Spindle: Stainless quenched steel, Jeweled

-

1 Piece(s) Quote 51 ~ 1000.01Barrel scale803.0 or LessFlat Lid45AvailableAvailable17.778±0-1009120.9202.373.989.451121720299Stem / Spindle: Stainless quenched steel, Jeweled

-

1 Piece(s) Quote 51 ~ 1000.01Barrel scale1003.2 or LessFlat Lid50AvailableAvailable17.778±0-1009141.9243.394.9109.451121720317Stem / Spindle: Stainless quenched steel, Jeweled

-

1 Piece(s) Quote 0 ~ 10.001Balance scale1(5.5) * () Inner dimensions are for free strokes (including measurement range)1.5 or LessFlat Lid5AvailableNA17.7780-100-0261.27925.914.10.50.223.54255Stem / Spindle: Stainless quenched steel, Jeweled