(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Large Dial Gauge, 3/4 Series Long Stroke (Part Number)

Large Dial Gauge, 3/4 Series Long Stroke
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
The scale of this dial gauge has a large surface diameter for easy reading. Models with long measurement ranges are also available. Limit needle and outer frame clamp are included as standard with all models.

Part Number
4046SB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Measuring Length (Adjustment Range)
(mm)
Scale Interval / Minimum Display
(mm)
Scale type Measuring Range
(mm)
Measuring force
(N)
Product Model Entire Measuring Range pointing error
(µm)
Shock Proof 2 needles inside D
(mm)
Dial part φ
(mm)
Scale Specification Error return
(µm)
A
(mm)
B
(mm)
F
(mm)
G
(mm)
Repeat Accuracy
(µm)
Minute Hand 1 Rotation
(mm)
Error indication any 1/10 rotation
(µm)
Error indication any 1/2 rotation
(µm)
Error indication any 1 rotation
(µm)
Mass
(g)
Supplement explanation

-

1 Piece(s) Quote 6 ~ 200.01Barrel scale101.4 or LessFlat Lid15NANA21.592±0-100361.28418.919.1315910330Stem / Spindle: Stainless quenched steel

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Standard Type Display Method Dial Waterproof Function Not Included
With / Without measurement data output terminal Not Included E(mm) 21 H(mm) 71
I(mm) 9 Standard accessories Limit Needle, Outer Frame Clamp

Please check the type/dimensions/specifications of the part 4046SB in the Large Dial Gauge, 3/4 Series Long Stroke series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 4046SB trong chuỗi Large Dial Gauge, 3/4 Series Long Stroke.

Products like this...

Part Number
3046SB
3047S
3047SB
3050SB
3052SB-19
3058S-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaximum Measuring Length (Adjustment Range)
(mm)
Scale Interval / Minimum Display
(mm)
Scale type Measuring Range
(mm)
Measuring force
(N)
Product Model Entire Measuring Range pointing error
(µm)
Shock Proof 2 needles inside D
(mm)
Dial part φ
(mm)
Scale Specification Error return
(µm)
A
(mm)
B
(mm)
F
(mm)
G
(mm)
Repeat Accuracy
(µm)
Minute Hand 1 Rotation
(mm)
Error indication any 1/10 rotation
(µm)
Error indication any 1/2 rotation
(µm)
Error indication any 1 rotation
(µm)
Mass
(g)
Supplement explanation

-

1 Piece(s) Quote 6 ~ 200.01Barrel scale101.4 or LessFlat Lid15NANA17.778±0-100361.275.515.920.6315910237Stem / Spindle: Stainless quenched steel

-

1 Piece(s) Quote 6 ~ 200.01Balance scale101.4 or LessBack Cover with Lug15NANA17.7780-50-0361.275.515.920.6315910252Stem / Spindle: Stainless quenched steel

-

1 Piece(s) Quote 6 ~ 200.01Balance scale101.4 or LessFlat Lid15NANA17.7780-50-0361.275.515.920.6315910237Stem / Spindle: Stainless quenched steel

-

1 Piece(s) Quote 6 ~ 200.01Barrel scale202.0 or LessFlat Lid20AvailableNA17.778±0-100552.69425.929.14181015257Stem / Spindle: Stainless quenched steel

-

1 Piece(s) Quote 21 ~ 500.01Barrel scale302.5 or LessFlat Lid25AvailableAvailable17.778±0-100772.9104.325.939.451101215270Stem / Spindle: Stainless quenched steel, Jeweled

2,660,257 VND

1 Piece(s) Quote 21 ~ 500.01Barrel scale503.0 or LessBack Cover with Lug30AvailableAvailable17.778±0-100881.9142.343.959.451101215298Stem / Spindle: Stainless quenched steel, Jeweled