(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
7 Series Magnetic Stand (Part Number)

7 Series Magnetic Stand

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,200,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Comparator providing high quality, high accuracy and reliability.
· Equipped with a strong magnet which enables fixation to machine tools and jigs. Can be used for a wide range of applications, for inspection by mounting test indicators, dial gauges, etc.
· Vertical and horizontal mounting holes and bushings enable installation of test indicators and dial gauges in any direction.

Features

●Since it attracts machine tools, jig, etc. with strong adsorption strength, the stand has a wide range of application at the sites such as inspections by installing dial gauge, test indicators etc.

Specification

●Adhesion Strength(N):600
●Magnet W x D x H(mm):50 x 58 x 55
●SPQ(piece):1
●Main Column: 12 x 177mm
●Strut: 10 x 165mm
●Main Column Mounting Screw: M8 x 1.25
●Measuring Equipment Mounting: 6mm/8mm hole
●Manufacturer Code: 7010-10
Part Number
7012-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProduct Model Size Adsorption Force
(N)
Measurement device mounting hole With / Without dovetail Primary post height
(mm)
post height
(mm)
Magnet width
(mm)
Magnet depth
(mm)
Magnet height
(mm)
Product Model Supplement explanation

2,570,000 VND

1 Piece(s) 46 Day(s) Magnet Stand (Flexible Type)Big sizeApproximately 600φ6、φ8、φ9.53Not Included330-505855Magnetic Stand (Flexible Type)-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 7012-10 in the 7 Series Magnetic Stand series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 7012-10 trong chuỗi 7 Series Magnetic Stand.

Products like this...

Part Number
7010-10
7014
7014-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngProduct Model Size Adsorption Force
(N)
Measurement device mounting hole With / Without dovetail Primary post height
(mm)
post height
(mm)
Magnet width
(mm)
Magnet depth
(mm)
Magnet height
(mm)
Product Model Supplement explanation

1,200,000 VND

1 Piece(s) 46 Day(s) Magnet Stand (Support Post Type)Big sizeApproximately 600φ6、φ8Not Included177165505855Magnetic Stand-

1,523,333 VND

1 Piece(s) 46 Day(s) Magnet Stand (Arm Type)Small sizeApproximately 150φ6、φ8Included81-φ30φ3025Mini Magnetic StandNo Magnetic ON/OFF Switch

1,228,500 VND

1 Piece(s) 9 Day(s) Magnet Stand (Arm Type)Small sizeApprox. 150φ6, φ8, with dovetail grooveIncluded82-φ30-25Mini Magnetic Stand-