(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
511 Series, Short Leg Cylinder Gauge CGB-X

511 Series, Short Leg Cylinder Gauge CGB-X
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,119,052VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Short leg cylinder gauge. 511 series.

Part Number
CGB-35X
CGB-60X
CGB-150X
CGB-160X
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Code No / Symbols / Part No Measurement element valid stroke
(mm)
Standard Accessories Anvil
(Pieces)
Measuring Force
(N)
Guide Bearing Capacity
(N)
A
(mm)

3,119,052 VND

1 Piece(s) Quote 18~35511-7611.2-94 or Less6 or Less-

5,141,937 VND

1 Piece(s) 9 Day(s) 35~60511-7621.2-64 or Less6 or Less-

3,589,154 VND

1 Piece(s) 2 Day(s) 50–150511-7631.650 mm Sub-anvil115 or Less10 or Less38

5,594,872 VND

1 Piece(s) Quote 100~160511-7641.6-135 or Less10 or Less50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wide range accuracy(µm) 2 Adjacent Error(µm) 1 Repeatability(µm) 0.5