(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ETM 4□□□-□□-TH [Alteration Supported Product]With Epoch Turbo Mill Neck Straight With Corner R

ETM 4□□□-□□-TH [Alteration Supported Product]With Epoch Turbo Mill Neck Straight With Corner R
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,836,600VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suppresses vibrations and chatter. Corner Rounding End Mill for High Efficiency Machining

 
Part Number
ETM4100-20-TH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

4,836,600 VND

1 Piece(s) Quote

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Blade diameter (D)(φ) 10 R Size(mm) 2 work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper
Blade length (ℓ)(mm) 20 Number of flutes(sheet) 4 Type Radius
Overall Length (L)(mm) 110 Shank diameter (d)(mm) 10 Machining Application Curved Surface / Thrust (Z-Feed)
Coating ATH/TH/AT Coating Torsion Angle (θ) Powerful Helix (45° to 60°) R Precision(μm) 0.015~-0.015
Tolerance of Shank Diameter(mm) 0~-0.006 Details of Coating TH coat Neck Shape B

Please check the type/dimensions/specifications of the part ETM4100-20-TH in the ETM 4□□□-□□-TH [Alteration Supported Product]With Epoch Turbo Mill Neck Straight With Corner R series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ETM4100-20-TH trong chuỗi ETM 4□□□-□□-TH [Alteration Supported Product]With Epoch Turbo Mill Neck Straight With Corner R.