(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill (Part Number)

MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      866,943VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The outer peripheral blade has a design that minimizes contact with the workpiece to prevent chattering.
・ Compared with ball end mills, the pick feed can be made larger, achieving high efficiency machining.
・ High accuracy of corner radius of ±5 μm (D2.5 or less)
・ Due to the tuned MUGEN coating, it demonstrates outstanding power for machining hardened and heat-treated steel, and is also ideal for machining copper electrodes

 
Part Number
MHR230R-0.3-R0.05-1-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

1,607,395 VND

1 Piece(s) 9 Day(s) 0.30.050.2545410.005~-0.0051.091.141.191.241.3808-00221-030500.2812°

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Long Neck Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove Coating TiAlN Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHR230R-0.3-R0.05-1-4 in the MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHR230R-0.3-R0.05-1-4 trong chuỗi MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill.

Products like this...

Part Number
MHR230R-0.2-R0.05-1-6
MHR230R-0.2-R0.05-1.5-4
MHR230R-0.2-R0.05-2-4
MHR230R-0.3-R0.05-1-6
MHR230R-0.3-R0.05-1.5-4
MHR230R-0.3-R0.05-2-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

2,004,769 VND

1 Piece(s) 9 Day(s) 0.20.050.1550610.005~-0.0051.091.141.191.241.3808-00220-020020.1812°

1,661,690 VND

1 Piece(s) 9 Day(s) 0.20.050.154541.50.005~-0.0051.611.681.761.842.0408-00221-020520.1812°

1,661,690 VND

1 Piece(s) 9 Day(s) 0.20.050.1545420.005~-0.0052.132.232.332.442.7108-00221-020530.1812°

1,932,573 VND

1 Piece(s) 9 Day(s) 0.30.050.2550610.005~-0.0051.091.141.191.241.3808-00220-030010.2812°

1,607,395 VND

1 Piece(s) 8 Day(s) 0.30.050.254541.50.005~-0.0051.611.681.761.842.0408-00221-030510.2812°

1,607,395 VND

1 Piece(s) 9 Day(s) 0.30.050.2545420.005~-0.0052.132.232.332.442.7108-00221-030520.2812°