(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ From middle roughing to precision-finish machining, stable high-speed cutting is possible with less chattering, improving surface finish precision.
・ Ultra high accuracy of R accuracy of ±5 μm.
・ The tuned MUGEN coating shows its power in a wide range of areas from direct engraving of hardened and heat-treated steel to copper electrode machining.
Part Number |
---|
MSTNR230-0.4-R0.1-3-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | (d1) Under Neck Diameter (mm) | (α) Effective Slope Angle (°) | (θ) Neck Angle (°) | (l2) Length Under Neck (mm) | Manufacturer Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,788,180 VND | 1 Piece(s) | 12 Day(s) | 0.4 | 0.1 | 0.3 | 50 | 4 | 3 | 0.63 | 2°17′ | 3° | 0.8 | 08-00770-04331 |
Loading...Tải…
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 2 | Type | Tapered Neck Radius |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Coating | TiAlN | Torsion Angle (θ) | Standard Helix (30 to 40°) |
R Precision(μm) | 0.005~-0.005 | (γ) Neck Angle 2(°) | 12° |
Please check the type/dimensions/specifications of the part MSTNR230-0.4-R0.1-3-3 in the MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MSTNR230-0.4-R0.1-3-3 trong chuỗi MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill.
Part Number |
---|
MSTNR230-0.2-R0.05-3-2 |
MSTNR230-0.2-R0.05-5-1 |
MSTNR230-0.2-R0.05-5-2 |
MSTNR230-0.4-R0.1-3-4 |
MSTNR230-0.4-R0.1-5-3 |
MSTNR230-0.4-R0.1-5-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | (d1) Under Neck Diameter (mm) | (α) Effective Slope Angle (°) | (θ) Neck Angle (°) | (l2) Length Under Neck (mm) | Manufacturer Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,384,241 VND | 1 Piece(s) | 12 Day(s) | 0.2 | 0.05 | 0.15 | 50 | 4 | 2 | 0.37 | 2°28′ | 3° | 0.4 | 08-00770-02232 | ||
2,384,241 VND | 1 Piece(s) | 12 Day(s) | 0.2 | 0.05 | 0.15 | 50 | 4 | 1 | 0.3 | 3°10′ | 5° | 0.4 | 08-00770-02251 | ||
2,384,241 VND | 1 Piece(s) | 12 Day(s) | 0.2 | 0.05 | 0.15 | 50 | 4 | 2 | 0.48 | 4°07′ | 5° | 0.4 | 08-00770-02252 | ||
1,788,180 VND | 1 Piece(s) | 12 Day(s) | 0.4 | 0.1 | 0.3 | 50 | 4 | 4 | 0.74 | 2°28′ | 3° | 0.8 | 08-00770-04332 | ||
1,788,180 VND | 1 Piece(s) | 12 Day(s) | 0.4 | 0.1 | 0.3 | 50 | 4 | 3 | 0.78 | 3°48′ | 5° | 0.8 | 08-00770-04351 | ||
1,788,180 VND | 1 Piece(s) | 12 Day(s) | 0.4 | 0.1 | 0.3 | 50 | 4 | 4 | 0.96 | 4°07′ | 5° | 0.8 | 08-00770-04352 |