(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill (Part Number)

MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,481,101VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ From middle roughing to precision-finish machining, stable high-speed cutting is possible with less chattering, improving surface finish precision.
・ Ultra high accuracy of R accuracy of ±5 μm.
・ The tuned MUGEN coating shows its power in a wide range of areas from direct engraving of hardened and heat-treated steel to copper electrode machining.

 
Part Number
MSTNR230-0.3-R0.05-1-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
(d1) Under Neck Diameter
(mm)
(α) Effective Slope Angle
(°)
(θ) Neck Angle
(°)
(l2) Length Under Neck
(mm)
Manufacturer Code

2,384,241 VND

1 Piece(s) 12 Day(s) 0.30.050.2550430.380°49′0.608-00770-03212

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Tapered Neck Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) Coating TiAlN Torsion Angle (θ) Standard Helix (30 to 40°)
R Precision(μm) 0.005~-0.005 (γ) Neck Angle 2(°) 12°

Please check the type/dimensions/specifications of the part MSTNR230-0.3-R0.05-1-3 in the MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MSTNR230-0.3-R0.05-1-3 trong chuỗi MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill.

Products like this...

Part Number
MSTNR230-0.2-R0.05-3-2
MSTNR230-0.2-R0.05-5-1
MSTNR230-0.2-R0.05-5-2
MSTNR230-0.3-R0.05-3-2
MSTNR230-0.3-R0.05-3-3
MSTNR230-0.3-R0.05-5-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
(d1) Under Neck Diameter
(mm)
(α) Effective Slope Angle
(°)
(θ) Neck Angle
(°)
(l2) Length Under Neck
(mm)
Manufacturer Code

2,384,241 VND

1 Piece(s) 12 Day(s) 0.20.050.1550420.372°28′0.408-00770-02232

2,384,241 VND

1 Piece(s) 12 Day(s) 0.20.050.1550410.33°10′0.408-00770-02251

2,384,241 VND

1 Piece(s) 12 Day(s) 0.20.050.1550420.484°07′0.408-00770-02252

2,384,241 VND

1 Piece(s) 12 Day(s) 0.30.050.2550420.452°10′0.608-00770-03231

2,384,241 VND

1 Piece(s) 12 Day(s) 0.30.050.2550430.552°27′0.608-00770-03232

2,384,241 VND

1 Piece(s) 12 Day(s) 0.30.050.2550420.543°35′0.608-00770-03251