(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· High rigidity realized through an improved taper neck shape.
· Adopts the HARDMAX coating that realizes outstanding heat resistance and lubricity
· 65 HRC high hardness materials can also be cut
Part Number |
---|
HTNB2030-260-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | Type | work material | Blade length (mm) | Number of flutes (sheet) | Coating | Overall Length (L) (mm) | Underneck length (mm) | Shank diameter (d) (mm) | R Precision (μm) | Machining Application | Blade diameter (mm) | Corner ball radius (mm) | Trusco Code | Interference Angle (mm) | Standard / alteration classification | Pitch (Blades) | Overall length (mm) | R accuracy (μm) | Neck Gradient (°) | Coating details | Torsion angle - details | Blade diameter tolerance | Neck angle (°) | Shank Diameter Tolerance | Tool Material | Helix angle | Single Angle (°) | Torsion Availability | Neck Diameter φd1 (mm) | Shank Taper Angle Bta (°) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Neck Taper Angle TN (°) | Effective Length l1 (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,465,364 VND | 1 Piece(s) | 8 Day(s) or more | 1.5 | Tapered Neck Bore | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[◎] | 2.4 | 2 | For High Hardness (Silicone-Based) | 70 | 26 | 6 | -0.005~0.005 | Curved Surface / Side Surface / Carving / R-Groove | - | - | - | 3.53 | - | - | - | - | - | - | - | - | - | - | - | - | - | Available | 2.89 | 16° | - | - | 26.87 | 27.75 | 29.72 | 1° | 4.5 | B |
Loading...Tải…
Please check the type/dimensions/specifications of the part HTNB2030-260-2 in the HTNB HM coat 2-flute taper neck ball end mill series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HTNB2030-260-2 trong chuỗi HTNB HM coat 2-flute taper neck ball end mill.
Part Number |
---|
HTNB2002-020-1 |
HTNB2002-020-2 |
HTNB2002-020-3 |
HTNB2030-260-3 |
HTNB2030-300-1 |
HTNB2030-300-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | Type | work material | Blade length (mm) | Number of flutes (sheet) | Coating | Overall Length (L) (mm) | Underneck length (mm) | Shank diameter (d) (mm) | R Precision (μm) | Machining Application | Blade diameter (mm) | Corner ball radius (mm) | Trusco Code | Interference Angle (mm) | Standard / alteration classification | Pitch (Blades) | Overall length (mm) | R accuracy (μm) | Neck Gradient (°) | Coating details | Torsion angle - details | Blade diameter tolerance | Neck angle (°) | Shank Diameter Tolerance | Tool Material | Helix angle | Single Angle (°) | Torsion Availability | Neck Diameter φd1 (mm) | Shank Taper Angle Bta (°) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Neck Taper Angle TN (°) | Effective Length l1 (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,701,034 VND | 1 Piece(s) | 8 Day(s) or more | 0.1 | Tapered Neck Bore | Copper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯] | 0.16 | 2 | For High Hardness (Silicone-Based) | 50 | 2 | 4 | -0.005~0.005 | Carving / R-Groove / Curved Surface / Side Surface | - | - | - | 13.12 | - | - | - | - | - | - | - | - | - | - | - | - | - | Available | - | 16° | - | 2.01 | 2.08 | 2.15 | 2.31 | 30' | - | A | ||
1,701,034 VND | 1 Piece(s) | 8 Day(s) or more | 0.1 | Tapered Neck Bore | Copper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯] | 0.16 | 2 | For High Hardness (Silicone-Based) | 50 | 2 | 4 | -0.005~0.005 | Carving / R-Groove / Curved Surface / Side Surface | - | - | - | 13.18 | - | - | - | - | - | - | - | - | - | - | - | - | - | Available | - | 16° | - | - | 2.03 | 2.1 | 2.25 | 1° | - | A | ||
1,701,034 VND | 1 Piece(s) | 8 Day(s) or more | 0.1 | Tapered Neck Bore | Copper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯] | 0.16 | 2 | For High Hardness (Silicone-Based) | 50 | 2 | 4 | -0.005~0.005 | Carving / R-Groove / Curved Surface / Side Surface | - | - | - | 13.25 | - | - | - | - | - | - | - | - | - | - | - | - | - | Available | - | 16° | - | - | - | 2.04 | 2.19 | 1°30' | - | A | ||
1,465,364 VND | 1 Piece(s) | 8 Day(s) or more | 1.5 | Tapered Neck Bore | Copper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯] | 2.4 | 2 | For High Hardness (Silicone-Based) | 70 | 26 | 6 | -0.005~0.005 | Carving / R-Groove / Curved Surface / Side Surface | - | - | - | 3.61 | - | - | - | - | - | - | - | - | - | - | - | - | - | Available | 2.89 | 16° | - | - | - | 26.96 | 28.87 | 1°30' | 4.5 | B | ||
1,668,772 VND | 1 Piece(s) | 8 Day(s) or more | 1.5 | Tapered Neck Bore | Copper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯] | 2.4 | 2 | For High Hardness (Silicone-Based) | 70 | 30 | 6 | -0.005~0.005 | Carving / R-Groove / Curved Surface / Side Surface | - | - | - | 3.11 | - | - | - | - | - | - | - | - | - | - | - | - | - | Available | 2.89 | 16° | - | 30.91 | 31.9 | 32.96 | - | 30' | 4.5 | B | ||
1,668,772 VND | 1 Piece(s) | 8 Day(s) or more | 1.5 | Tapered Neck Bore | Copper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯] | 2.4 | 2 | For High Hardness (Silicone-Based) | 70 | 30 | 6 | -0.005~0.005 | Carving / R-Groove / Curved Surface / Side Surface | - | - | - | 3.18 | - | - | - | - | - | - | - | - | - | - | - | - | - | Available | 2.89 | 16° | - | - | 31 | 32.03 | - | 1° | 4.5 | B |