(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Grooveless Tap for Steel HRT (Part Number)

Grooveless Tap for Steel HRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      226,030VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Molds screws by plastic distortion, suitable for low carbon steel, low carbon alloy steel, stainless steel, etc. with large elongation. Cutting chips are not expelled so it is especially good for blind holes

Part Number
HRT-RH6-B-M3X0.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

286,667 VND

1 Piece(s) 17 Day(s) MeterM30.52.5P46RH620418NO12067

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Tool Material Type High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Copper (Cu) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence None Coating Type Non-Coated
Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part HRT-RH6-B-M3X0.5 in the Grooveless Tap for Steel HRT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HRT-RH6-B-M3X0.5 trong chuỗi Grooveless Tap for Steel HRT.

Products like this...

Part Number
HRT-RH5-B-M3.5X0.6
HRT-RH5-B-M3X0.35
HRT-RH5-P-M3.5X0.6
HRT-RH6-B-NO10-32UNF
HRT-RH6-B-NO6-32UNC
HRT-RH6-B-NO8-32UNC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

226,030 VND

1 Piece(s) 6 Day(s) or more MeterM3.50.62.5P48RH520418YES12077

465,000 VND

1 Piece(s) 17 Day(s) MeterM30.352.5P46RH512410YES12071

283,333 VND

1 Piece(s) 17 Day(s) MeterM3.50.64P48RH520418NO12076

513,333 VND

1 Piece(s) 17 Day(s) UnifiedNo.10UN322.5P60RH6225.522NO12185

480,000 VND

1 Piece(s) 17 Day(s) UnifiedNo.6UN322.5P48RH618418NO12175

566,667 VND

1 Piece(s) 17 Day(s) UnifiedNo.8UN322.5P52RH620520NO12179