(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fluteless Tap (X Performer)_S-XPF (Part Number)

Fluteless Tap (X Performer)_S-XPF
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      620,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

There are no chipping problems compared to cutting taps for carbon steel and alloy steel, enabling long life machining. Especially useful for processing automotive forged steel parts.
* M2.6 or below can be changed to powder HSS (CPM) at any time. We ask for your understanding in advance.

Part Number
S-XPF-RH7-B-M6X1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

711,667 VND

1 Piece(s) Quote M612PPowdered High-Speed Steel62RH724610NOAvailable8322057

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Through Holes / For Blind Holes Coating Presence Included Coating Type TiCN
Details of Coating V coated

Please check the type/dimensions/specifications of the part S-XPF-RH7-B-M6X1 in the Fluteless Tap (X Performer)_S-XPF series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S-XPF-RH7-B-M6X1 trong chuỗi Fluteless Tap (X Performer)_S-XPF.

Products like this...

Part Number
S-XPF-RH10-B-M18X1.5
S-XPF-RH10-B-M20X1.5
S-XPF-RH10-B-M22X1.5
S-XPF-RH7-B-M8X1
S-XPF-RH7-B-M8X1.25
S-XPF-RH7-P-M10X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

3,425,478 VND

1 Piece(s) 6 Day(s) or more M181.52PPowdered High-Speed Steel110RH10-1415NO-8322267

3,727,835 VND

1 Piece(s) 6 Day(s) or more M201.52PPowdered High-Speed Steel125RH10-1515NO-8322277

6,268,065 VND

1 Piece(s) 6 Day(s) or more M221.52PPowdered High-Speed Steel125RH10-1715NO-8322287

1,081,666 VND

1 Piece(s) Quote M812PPowdered High-Speed Steel70RH7-6.212NO-8322091

953,333 VND

1 Piece(s) Quote M81.252PPowdered High-Speed Steel70RH7-6.212NO-8322077

1,503,050 VND

1 Piece(s) 6 Day(s) or more M1014PPowdered High-Speed Steel75RH7-715NO-8322134