(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Fluteless Tap (X Performer)_S-XPF (Part Number)

Fluteless Tap (X Performer)_S-XPF
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      620,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

There are no chipping problems compared to cutting taps for carbon steel and alloy steel, enabling long life machining. Especially useful for processing automotive forged steel parts.
* M2.6 or below can be changed to powder HSS (CPM) at any time. We ask for your understanding in advance.

Part Number
S-XPF-RH6-P-M4X0.7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

630,000 VND

1 Piece(s) Quote M40.74PPowdered High-Speed Steel52RH620510YESAvailable8322032

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Through Holes / For Blind Holes Coating Presence Included Coating Type TiCN
Details of Coating V coated

Please check the type/dimensions/specifications of the part S-XPF-RH6-P-M4X0.7 in the Fluteless Tap (X Performer)_S-XPF series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S-XPF-RH6-P-M4X0.7 trong chuỗi Fluteless Tap (X Performer)_S-XPF.

Products like this...

Part Number
S-XPF-RH10-B-M18X1.5
S-XPF-RH10-B-M20X1.5
S-XPF-RH10-B-M22X1.5
S-XPF-RH6-P-M5X0.8
S-XPF-RH7-B-M10X1
S-XPF-RH7-B-M10X1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

3,425,478 VND

1 Piece(s) 6 Day(s) or more M181.52PPowdered High-Speed Steel110RH10-1415NO-8322267

3,727,835 VND

1 Piece(s) 6 Day(s) or more M201.52PPowdered High-Speed Steel125RH10-1515NO-8322277

6,268,065 VND

1 Piece(s) 6 Day(s) or more M221.52PPowdered High-Speed Steel125RH10-1715NO-8322287

675,000 VND

1 Piece(s) Quote M50.84PPowdered High-Speed Steel60RH6225.511YESAvailable8322044

1,291,667 VND

1 Piece(s) Quote M1012PPowdered High-Speed Steel75RH7-715NO-8322135

1,161,666 VND

1 Piece(s) Quote M101.252PPowdered High-Speed Steel75RH7-715NO-8322123