(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fluteless Tap (X Performer)_S-XPF (Part Number)

Fluteless Tap (X Performer)_S-XPF
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      620,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

There are no chipping problems compared to cutting taps for carbon steel and alloy steel, enabling long life machining. Especially useful for processing automotive forged steel parts.
* M2.6 or below can be changed to powder HSS (CPM) at any time. We ask for your understanding in advance.

Part Number
S-XPF-RH4-B-M1.2X0.25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

836,666 VND

1 Piece(s) Quote M1.20.252PVanadium high-speed steel32RH4-35.5NO-8321965

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Through Holes / For Blind Holes Coating Presence Included Coating Type TiCN
Details of Coating V coated

Please check the type/dimensions/specifications of the part S-XPF-RH4-B-M1.2X0.25 in the Fluteless Tap (X Performer)_S-XPF series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S-XPF-RH4-B-M1.2X0.25 trong chuỗi Fluteless Tap (X Performer)_S-XPF.

Products like this...

Part Number
S-XPF-RH10-B-M18X1.5
S-XPF-RH10-B-M20X1.5
S-XPF-RH10-B-M22X1.5
S-XPF-RH4-B-M1.4X0.3
S-XPF-RH4-B-M1.6X0.2
S-XPF-RH4-B-M1.6X0.35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

3,425,478 VND

1 Piece(s) 6 Day(s) or more M181.52PPowdered High-Speed Steel110RH10-1415NO-8322267

3,727,835 VND

1 Piece(s) 6 Day(s) or more M201.52PPowdered High-Speed Steel125RH10-1515NO-8322277

6,268,065 VND

1 Piece(s) 6 Day(s) or more M221.52PPowdered High-Speed Steel125RH10-1715NO-8322287

791,666 VND

1 Piece(s) Quote M1.40.32PVanadium high-speed steel34RH4-37NO-8321969

901,666 VND

1 Piece(s) Quote M1.60.22PVanadium high-speed steel36RH4-38NO-8321977

788,333 VND

1 Piece(s) Quote M1.60.352PVanadium high-speed steel36RH4-38NO-8321973