(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT (Part Number)

CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      510,341VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With powder metal high-speed steel and special thread specifications, long-lifespan machining is possible with a wide range of work materials.

Part Number
VP-NRT-B-RH7-M10X1.25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

1,136,666 VND

1 Piece(s) Quote MeterM101.252P75RH7-719NO-8317593

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Tool Material Type Powdered High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence Included Coating Type TiCN

Please check the type/dimensions/specifications of the part VP-NRT-B-RH7-M10X1.25 in the CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VP-NRT-B-RH7-M10X1.25 trong chuỗi CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT.

Products like this...

Part Number
VP-NRT-B-RH4-M1.7X0.35
VP-NRT-B-RH4-M1X0.25
VP-NRT-B-RH4-M2.3X0.4
VP-NRT-B-RH7-M10X1.5
VP-NRT-B-RH7-M12X1
VP-NRT-B-RH7-M12X1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

738,333 VND

1 Piece(s) Quote MeterM1.70.352P36RH4-311NO-8317431

870,000 VND

1 Piece(s) Quote MeterM10.252P30RH4-37NO-8317411

671,667 VND

1 Piece(s) Quote MeterM2.30.42P42RH4-313YES-8317447

1,136,666 VND

1 Piece(s) Quote MeterM101.52P75RH7-719NO-8317587

2,175,000 VND

1 Piece(s) Quote MeterM1212P82RH7-8.523NO-8317629

1,716,667 VND

1 Piece(s) Quote MeterM121.252P82RH7-8.523NO-8317623