(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT (Part Number)

CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      510,341VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With powder metal high-speed steel and special thread specifications, long-lifespan machining is possible with a wide range of work materials.

Part Number
VP-NRT-B-RH4-M2X0.4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

661,666 VND

1 Piece(s) Same day MeterM20.42P40RH4-312YES-8317443

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Tool Material Type Powdered High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence Included Coating Type TiCN

Please check the type/dimensions/specifications of the part VP-NRT-B-RH4-M2X0.4 in the CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VP-NRT-B-RH4-M2X0.4 trong chuỗi CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT.

Products like this...

Part Number
VP-NRT-B-RH4-M1.7X0.35
VP-NRT-B-RH4-M1X0.25
VP-NRT-B-RH4-M2.3X0.4
VP-NRT-B-RH4-M3.5X0.6
VP-NRT-B-RH4-NO2-56UNC
VP-NRT-B-RH4-NO4-40UNC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

738,333 VND

1 Piece(s) Quote MeterM1.70.352P36RH4-311NO-8317431

870,000 VND

1 Piece(s) Quote MeterM10.252P30RH4-37NO-8317411

671,667 VND

1 Piece(s) Quote MeterM2.30.42P42RH4-313YES-8317447

630,000 VND

1 Piece(s) Quote MeterM3.50.62P48RH41849YES-8317515

707,418 VND

1 Piece(s) 6 Day(s) or more UnifiedNo.2UN562P42RH4-313NO-8317725

677,140 VND

1 Piece(s) 6 Day(s) or more UnifiedNo.4UN402P44RH4-315NO-8317755