(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT (Part Number)

Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      665,699VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for steel and non-ferrous alloys. High-speed cutting is possible, durability is greatly improved, and highly efficient tapping is possible.

Part Number
TIN-LT-NRT-B-M3.5X0.6X120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

1,098,660 VND

1 Piece(s) 6 Day(s) or more M3.50.62P120RH41849NO8308367

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-LT-NRT-B-M3.5X0.6X120 in the Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TIN-LT-NRT-B-M3.5X0.6X120 trong chuỗi Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT.

Products like this...

Part Number
TIN-LT-NRT-B-M10X1.5X150
TIN-LT-NRT-B-M10X1X100
TIN-LT-NRT-B-M10X1X150
TIN-LT-NRT-B-M3.5X0.6X80
TIN-LT-NRT-B-M3X0.5X120
TIN-LT-NRT-B-M3X0.5X80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

1,644,485 VND

1 Piece(s) 6 Day(s) or more M101.52P150RH741719NO8308417

1,098,660 VND

1 Piece(s) 6 Day(s) or more M1012P100RH741719NO8308429

1,672,771 VND

1 Piece(s) 6 Day(s) or more M1012P150RH741719NO8308433

726,288 VND

1 Piece(s) 6 Day(s) or more M3.50.62P80RH41849NO8308363

1,098,660 VND

1 Piece(s) 6 Day(s) or more M30.52P120RH51849NO8308359

816,186 VND

1 Piece(s) 6 Day(s) or more M30.52P80RH51849NO8308355