(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT (Part Number)

Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      665,699VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for steel and non-ferrous alloys. High-speed cutting is possible, durability is greatly improved, and highly efficient tapping is possible.

Part Number
TIN-LT-NRT-P-M3X0.5X80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

816,186 VND

1 Piece(s) 6 Day(s) or more M30.54P80RH51849YES8308354

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-LT-NRT-P-M3X0.5X80 in the Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TIN-LT-NRT-P-M3X0.5X80 trong chuỗi Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT.

Products like this...

Part Number
TIN-LT-NRT-B-M10X1.5X150
TIN-LT-NRT-B-M10X1X100
TIN-LT-NRT-B-M10X1X150
TIN-LT-NRT-P-M4X0.7X120
TIN-LT-NRT-P-M4X0.7X80
TIN-LT-NRT-P-M5X0.8X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

1,644,485 VND

1 Piece(s) 6 Day(s) or more M101.52P150RH741719NO8308417

1,098,660 VND

1 Piece(s) 6 Day(s) or more M1012P100RH741719NO8308429

1,672,771 VND

1 Piece(s) 6 Day(s) or more M1012P150RH741719NO8308433

1,050,450 VND

1 Piece(s) 6 Day(s) or more M40.74P120RH620510YES8308374

665,699 VND

1 Piece(s) 6 Day(s) or more M40.74P80RH620510YES8308370

871,165 VND

1 Piece(s) 6 Day(s) or more M50.84P100RH6225.511YES8308378