(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Suitable for steel and non-ferrous alloys. High-speed cutting is possible, durability is greatly improved, and highly efficient tapping is possible.
Part Number |
---|
TIN-NRT-B-RH7-M10X1.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
827,992 VND | 1 Piece(s) | 6 Day(s) or more | Meter | M10 | 1.5 | 2P | 75 | RH7 | - | 7 | 19 | NO | - | 10763 |
Loading...Tải…
Please check the type/dimensions/specifications of the part TIN-NRT-B-RH7-M10X1.5 in the Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TIN-NRT-B-RH7-M10X1.5 trong chuỗi Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT.
Part Number |
---|
TIN-NRT-B-RH10-M20X1.5 |
TIN-NRT-B-RH11-M18X2.5 |
TIN-NRT-B-RH11-M20X2.5 |
TIN-NRT-B-RH7-M12X1 |
TIN-NRT-B-RH7-M12X1.25 |
TIN-NRT-B-RH7-M12X1.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,583,558 VND | 1 Piece(s) | 6 Day(s) or more | Meter | M20 | 1.5 | 2P | 105 | RH10 | - | 15 | 30 | NO | - | 10797 | ||
3,315,826 VND | 1 Piece(s) | 6 Day(s) or more | Meter | M18 | 2.5 | 2P | 100 | RH11 | - | 14 | 29 | NO | - | 10791 | ||
3,583,558 VND | 1 Piece(s) | 6 Day(s) or more | Meter | M20 | 2.5 | 2P | 105 | RH11 | - | 15 | 30 | NO | - | 10795 | ||
1,627,854 VND | 1 Piece(s) | 6 Day(s) or more | Meter | M12 | 1 | 2P | 82 | RH7 | - | 8.5 | 23 | NO | - | 10781 | ||
1,448,466 VND | 1 Piece(s) | 6 Day(s) or more | Meter | M12 | 1.25 | 2P | 82 | RH7 | - | 8.5 | 23 | NO | - | 10779 | ||
1,448,466 VND | 1 Piece(s) | 6 Day(s) or more | Meter | M12 | 1.5 | 2P | 82 | RH7 | - | 8.5 | 23 | NO | - | 10777 |