(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT (Part Number)

Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      476,061VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for steel and non-ferrous alloys. High-speed cutting is possible, durability is greatly improved, and highly efficient tapping is possible.

Part Number
TIN-NRT-P-RH5-M1.6X0.35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

712,200 VND

1 Piece(s) 6 Day(s) or more MeterM1.60.354P36RH5-310YESAvailable21616

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence Included Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-NRT-P-RH5-M1.6X0.35 in the Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TIN-NRT-P-RH5-M1.6X0.35 trong chuỗi Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT.

Products like this...

Part Number
TIN-NRT-B-RH10-M20X1.5
TIN-NRT-B-RH11-M18X2.5
TIN-NRT-B-RH11-M20X2.5
TIN-NRT-P-RH5-M1.7X0.35
TIN-NRT-P-RH5-M1.8X0.35
TIN-NRT-P-RH5-M1X0.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

3,583,558 VND

1 Piece(s) 6 Day(s) or more MeterM201.52P105RH10-1530NO-10797

3,315,826 VND

1 Piece(s) 6 Day(s) or more MeterM182.52P100RH11-1429NO-10791

3,583,558 VND

1 Piece(s) 6 Day(s) or more MeterM202.52P105RH11-1530NO-10795

668,773 VND

1 Piece(s) 6 Day(s) or more MeterM1.70.354P36RH5-311YESAvailable21622

712,200 VND

1 Piece(s) 6 Day(s) or more MeterM1.80.354P36RH5-311YESAvailable21628

777,538 VND

1 Piece(s) 6 Day(s) or more MeterM10.254P30RH5-37YESAvailable21592