(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The work material is ideal for female threading of high carbon steel, tool steel, or tempered material with hardness of about 20 to 45 HRC
Part Number |
---|
CPM-SPT-1/8-28 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
760,806 VND | 1 Piece(s) | 20 Day(s) |
Loading...Tải…
Thread Types | Pipe Parallel | Nominal | G1/8 | Pitch, Number of Threads(mm) | 28 |
---|---|---|---|---|---|
Number of Chamfered Threads | 4P | Tool Material Type | Powdered High-Speed Steel | Work Material | High-Carbon Steel (C Content Exceeding 0.45%) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) |
Tap Model | Pipe Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | None |
Coating Type | Non-Coated | L(mm) | 55 | Precision | JIS2 |
Link Diameter(mm) | 8 | No. of Grooves | 4 | Thread Length | 19 |
External center | - | Tool No. | 8309002 |
Please check the type/dimensions/specifications of the part CPM-SPT-1/8-28 in the CPM Parallel Pipe Thread Tap_CPM-SPT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPM-SPT-1/8-28 trong chuỗi CPM Parallel Pipe Thread Tap_CPM-SPT.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy