(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CPM Pointed Tap with Long Shank_CPM-LT-POT (Part Number)

CPM Pointed Tap with Long Shank_CPM-LT-POT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      509,110VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Ideal for forging high carbon steel, tool steel, steel alloy, or through hole drilling with a hardness of 20 to 45 HRC for work materials

Part Number
CPM-LT-POT-M10X1.5X150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

1,441,423 VND

1 Piece(s) 17 Day(s) M101.5150OH3417324NOAvailable78632

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Powdered High-Speed Steel
Work Material High-Carbon Steel (C Content Exceeding 0.45%) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part CPM-LT-POT-M10X1.5X150 in the CPM Pointed Tap with Long Shank_CPM-LT-POT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPM-LT-POT-M10X1.5X150 trong chuỗi CPM Pointed Tap with Long Shank_CPM-LT-POT.

Products like this...

Part Number
CPM-LT-POT-M12X1.5X150
CPM-LT-POT-M12X1.75X150
CPM-LT-POT-M16X2X150
CPM-LT-POT-M4X0.7X100
CPM-LT-POT-M6X1X100
CPM-LT-POT-M8X1.25X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

1,713,225 VND

1 Piece(s) 6 Day(s) or more M121.5150OH3488.5329NOAvailable78647

1,809,825 VND

1 Piece(s) 17 Day(s) M121.75150OH3488.5329NOAvailable78643

2,495,893 VND

1 Piece(s) 17 Day(s) M162150OH45212.5432NO-78665

770,098 VND

1 Piece(s) 17 Day(s) M40.7100OH3215313YES-78613

509,110 VND

1 Piece(s) 17 Day(s) M61100OH3296319YES-78619

741,810 VND

1 Piece(s) 17 Day(s) M81.25100OH3376.2322YESAvailable78623