(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
It is used when the tool runout of the thread section is insufficient with the standard spiral point tap.
Part Number |
---|
EX-LT-POT-OH2-M6X1X200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,121,666 VND | 1 Piece(s) | Quote | Meter | M6 | 1 | 200 | OH2 | - | 29 | 6 | 3 | 19 | YES | Available | 13037 |
Loading...Tải…
Number of Chamfered Threads | 5P | Tool Material Type | Vanadium high-speed steel | Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) |
---|---|---|---|---|---|
Tap Model | Point Tap | Bore Model | For Through Holes | Coating Presence | None |
Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part EX-LT-POT-OH2-M6X1X200 in the Long Shank・General Application_EX-LT-POT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-LT-POT-OH2-M6X1X200 trong chuỗi Long Shank・General Application_EX-LT-POT.
Part Number |
---|
EX-LT-POT-OH2-M16X1X150 |
EX-LT-POT-OH2-M3X0.5X100 |
EX-LT-POT-OH2-M3X0.5X120 |
EX-LT-POT-OH2-M8X0.75X100 |
EX-LT-POT-OH2-M8X1X100 |
EX-LT-POT-OH2-M8X1X150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,096,666 VND | 1 Piece(s) | Quote | Meter | M16 | 1 | 150 | OH2 | - | 52 | 12.5 | 3 | 32 | NO | - | 13119 | ||
591,667 VND | 1 Piece(s) | Quote | Meter | M3 | 0.5 | 100 | OH2 | - | 19 | 4 | 3 | 11 | YES | Available | 13010 | ||
686,666 VND | 1 Piece(s) | Quote | Meter | M3 | 0.5 | 120 | OH2 | - | 19 | 4 | 3 | 11 | YES | Available | 13011 | ||
716,667 VND | 1 Piece(s) | Quote | Meter | M8 | 0.75 | 100 | OH2 | - | 37 | 6.2 | 3 | 22 | YES | Available | 13049 | ||
716,667 VND | 1 Piece(s) | Quote | Meter | M8 | 1 | 100 | OH2 | - | 37 | 6.2 | 3 | 22 | YES | Available | 13046 | ||
1,265,000 VND | 1 Piece(s) | Quote | Meter | M8 | 1 | 150 | OH2 | - | 37 | 6.2 | 3 | 22 | YES | Available | 13048 |