(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long Shank・General Application_EX-LT-POT (Part Number)

Long Shank・General Application_EX-LT-POT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      395,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

It is used when the tool runout of the thread section is insufficient with the standard spiral point tap.

Part Number
EX-LT-POT-OH2-M4X0.7X120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

686,666 VND

1 Piece(s) Quote MeterM40.7120OH2-215313YESAvailable13019

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Number of Chamfered Threads 5P Tool Material Type Vanadium high-speed steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.)
Tap Model Point Tap Bore Model For Through Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-LT-POT-OH2-M4X0.7X120 in the Long Shank・General Application_EX-LT-POT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-LT-POT-OH2-M4X0.7X120 trong chuỗi Long Shank・General Application_EX-LT-POT.

Products like this...

Part Number
EX-LT-POT-OH2-M16X1X150
EX-LT-POT-OH2-M3X0.5X100
EX-LT-POT-OH2-M3X0.5X120
EX-LT-POT-OH2-M4X0.7X150
EX-LT-POT-OH2-M5X0.8X100
EX-LT-POT-OH2-M5X0.8X120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

2,096,666 VND

1 Piece(s) Quote MeterM161150OH2-5212.5332NO-13119

591,667 VND

1 Piece(s) Quote MeterM30.5100OH2-194311YESAvailable13010

686,666 VND

1 Piece(s) Quote MeterM30.5120OH2-194311YESAvailable13011

1,118,333 VND

1 Piece(s) Quote MeterM40.7150OH2-215313YESAvailable13020

455,000 VND

1 Piece(s) 17 Day(s) MeterM50.8100OH2-245.5316YESAvailable13026

630,000 VND

1 Piece(s) Quote MeterM50.8120OH2-245.5316YESAvailable13027