(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Pointed Tap for General Application (with OX)_EX-H-POT (Part Number)

Pointed Tap for General Application (with OX)_EX-H-POT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      203,333VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For standard point taps, it is used when the protruding length of the screw is insufficient.

Part Number
EX-H-POT-OH5-M12X1.25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

655,226 VND

1 Piece(s) 6 Day(s) or more M121.2582OH5488.5329NO-16746

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Thermoplastic (PVC, Nylon etc.) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-H-POT-OH5-M12X1.25 in the Pointed Tap for General Application (with OX)_EX-H-POT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-H-POT-OH5-M12X1.25 trong chuỗi Pointed Tap for General Application (with OX)_EX-H-POT.

Products like this...

Part Number
EX-H-POT-OH2-M2.6X0.45
EX-H-POT-OH2-M3.5X0.6
EX-H-POT-OH2-M3X0.5
EX-H-POT-OH5-M12X1.75
EX-H-POT-OH5-M30X3.5
EX-H-POT-OH5-M33X3.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

265,571 VND

1 Piece(s) 6 Day(s) or more M2.60.4544OH2-3214YES-16708

272,351 VND

1 Piece(s) 6 Day(s) or more M3.50.648OH2204313YESAvailable16712

213,333 VND

1 Piece(s) Quote M30.546OH2194311YES-16710

598,650 VND

1 Piece(s) 6 Day(s) or more M121.7582OH5488.5329NO-16740

5,256,893 VND

1 Piece(s) 6 Day(s) or more M303.5135OH57423348NOAvailable16791

6,043,360 VND

1 Piece(s) 6 Day(s) or more M333.5145OH57725351NOAvailable16851