(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
It is used for general purposes and is suitable for work materials in which cutting chips are continuously coiled in carbon steel, steel alloy and non-ferrous metals. The cutting chips are pushed forward reliably, so there is no risk of cutting chip damage.
Part Number |
---|
EX-POT-OH2-M11X0.75 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
953,333 VND | 1 Piece(s) | Quote | Meter | M11 | 0.75 | 80 | OH2 | - | 48 | 8 | 3 | 25 | NO | - | 16176 |
Loading...Tải…
Number of Chamfered Threads | 5P | Tool Material Type | Vanadium high-speed steel | Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) |
---|---|---|---|---|---|
Tap Model | Point Tap | Bore Model | For Through Holes | Coating Presence | None |
Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part EX-POT-OH2-M11X0.75 in the Pointed Tap Series, General Purpose EX-POT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-POT-OH2-M11X0.75 trong chuỗi Pointed Tap Series, General Purpose EX-POT.
Part Number |
---|
EX-POT-OH1-M1.6X0.35 |
EX-POT-OH1-M1.7X0.35 |
EX-POT-OH1-M1X0.25 |
EX-POT-OH2-M12X0.5 |
EX-POT-OH2-M12X0.75 |
EX-POT-OH2-M2.2X0.45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
494,999 VND | 1 Piece(s) | Quote | Meter | M1.6 | 0.35 | 36 | OH1 | - | - | 3 | 2 | 10 | NO | Available | 16014 | ||
444,999 VND | 1 Piece(s) | Quote | Meter | M1.7 | 0.35 | 36 | OH1 | - | - | 3 | 2 | 11 | NO | Available | 16019 | ||
675,000 VND | 1 Piece(s) | Quote | Meter | M1 | 0.25 | 30 | OH1 | - | - | 3 | 2 | 6 | NO | Available | 16006 | ||
1,035,000 VND | 1 Piece(s) | 15 Day(s) | Meter | M12 | 0.5 | 82 | OH2 | - | 48 | 8.5 | 3 | 29 | NO | - | 16194 | ||
918,333 VND | 1 Piece(s) | Quote | Meter | M12 | 0.75 | 82 | OH2 | - | 48 | 8.5 | 3 | 29 | NO | - | 16193 | ||
471,666 VND | 1 Piece(s) | Quote | Meter | M2.2 | 0.45 | 42 | OH2 | - | - | 3 | 2 | 13 | NO | Available | 16042 |