(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pointed Tap Series, General Purpose EX-POT (Part Number)

Pointed Tap Series, General Purpose EX-POT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      108,236VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

It is used for general purposes and is suitable for work materials in which cutting chips are continuously coiled in carbon steel, steel alloy and non-ferrous metals. The cutting chips are pushed forward reliably, so there is no risk of cutting chip damage.

Part Number
EX-POT-OH2-M2X0.4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

406,666 VND

1 Piece(s) 24 Day(s) MeterM20.440OH2--3212NOAvailable16032

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Number of Chamfered Threads 5P Tool Material Type Vanadium high-speed steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.)
Tap Model Point Tap Bore Model For Through Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-POT-OH2-M2X0.4 in the Pointed Tap Series, General Purpose EX-POT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-POT-OH2-M2X0.4 trong chuỗi Pointed Tap Series, General Purpose EX-POT.

Products like this...

Part Number
EX-POT-OH1-M1.6X0.35
EX-POT-OH1-M1.7X0.35
EX-POT-OH1-M1X0.25
EX-POT-OH2-M3.5X0.35
EX-POT-OH2-M3.5X0.6
EX-POT-OH2-M3X0.35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

494,999 VND

1 Piece(s) Quote MeterM1.60.3536OH1--3210NOAvailable16014

444,999 VND

1 Piece(s) Quote MeterM1.70.3536OH1--3211NOAvailable16019

675,000 VND

1 Piece(s) Quote MeterM10.2530OH1--326NOAvailable16006

449,999 VND

1 Piece(s) Quote MeterM3.50.3548OH2-204313NOAvailable16081

218,333 VND

1 Piece(s) Quote MeterM3.50.648OH2-204313NOAvailable16074

373,333 VND

1 Piece(s) Same day MeterM30.3546OH2-194311NOAvailable16071