(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pointed Tap for Stainless Steel use EX-SUS-POT (Part Number)

Pointed Tap for Stainless Steel use EX-SUS-POT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      218,333VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Used in the through hole of poorly machinable stainless steel, it shows excellent cutting performance and durability. In addition to stainless steel, it is also suitable for various heat resistant steels and strong nickel-chromium-manganese steel.

Part Number
EX-SUS-POT-OH3-M10X1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

621,666 VND

1 Piece(s) Quote M10175OH3417324NO-24246

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Number of Chamfered Threads 4P Tool Material Type Vanadium high-speed steel
Work Material Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-SUS-POT-OH3-M10X1 in the Pointed Tap for Stainless Steel use EX-SUS-POT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-SUS-POT-OH3-M10X1 trong chuỗi Pointed Tap for Stainless Steel use EX-SUS-POT.

Products like this...

Part Number
EX-SUS-POT-OH1-M2.3X0.4
EX-SUS-POT-OH1-M2X0.4
EX-SUS-POT-OH2-M2.5X0.45
EX-SUS-POT-OH3-M10X1.25
EX-SUS-POT-OH3-M10X1.5
EX-SUS-POT-OH3-M12X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

411,667 VND

1 Piece(s) Quote M2.30.442OH1-3213YESAvailable15025

460,000 VND

1 Piece(s) 17 Day(s) M20.440OH1-3212YESAvailable15019

359,999 VND

1 Piece(s) Quote M2.50.4544OH2-3214YESAvailable15027

444,999 VND

1 Piece(s) Quote M101.2575OH3417324NO-14159

444,999 VND

1 Piece(s) 17 Day(s) M101.575OH3417324NO-14157

845,000 VND

1 Piece(s) Quote M12182OH3488.5329NO-24260