(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Straight Flutes Tap for Cast Iron_EX-FC-HT (Part Number)

Straight Flutes Tap for Cast Iron_EX-FC-HT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      195,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for all kinds of cast iron, such as gray cast iron, spheroidal graphite cast iron, and malleable cast iron, as well as brass castings.

Part Number
EX-FC-HT-1.5P-M12X1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

606,667 VND

1 Piece(s) Quote M121.51.5P82OH4488.5429NO-24581

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type Non-Coated Surface Coating Nitriding Treatment

Please check the type/dimensions/specifications of the part EX-FC-HT-1.5P-M12X1.5 in the Straight Flutes Tap for Cast Iron_EX-FC-HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-FC-HT-1.5P-M12X1.5 trong chuỗi Straight Flutes Tap for Cast Iron_EX-FC-HT.

Products like this...

Part Number
EX-FC-HT-1.5P-M10X1.5
EX-FC-HT-1.5P-M12X1
EX-FC-HT-1.5P-M12X1.25
EX-FC-HT-1.5P-M12X1.75
EX-FC-HT-1.5P-M14X1.5
EX-FC-HT-1.5P-M14X2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

401,667 VND

1 Piece(s) Quote M101.51.5P75OH4417424NO-24557

756,667 VND

1 Piece(s) Quote M1211.5P82OH3488.5429NO-24589

606,667 VND

1 Piece(s) Quote M121.251.5P82OH4488.5429NO-24585

551,667 VND

1 Piece(s) Quote M121.751.5P82OH5488.5429NO-24577

845,000 VND

1 Piece(s) 17 Day(s) M141.51.5P88OH44810.5430NO-24603

845,000 VND

1 Piece(s) Quote M1421.5P88OH54810.5430NO-24599