(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Suitable for all kinds of cast iron, such as gray cast iron, spheroidal graphite cast iron, and malleable cast iron, as well as brass castings.
Part Number |
---|
EX-FC-HT-1.5P-M12X1.75 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
551,667 VND | 1 Piece(s) | Quote | M12 | 1.75 | 1.5P | 82 | OH5 | 48 | 8.5 | 4 | 29 | NO | - | 24577 |
Loading...Tải…
Thread Types | Meter | Tool Material Type | Vanadium high-speed steel | Work Material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Coating Type | Non-Coated | Surface Coating | Nitriding Treatment |
Please check the type/dimensions/specifications of the part EX-FC-HT-1.5P-M12X1.75 in the Straight Flutes Tap for Cast Iron_EX-FC-HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-FC-HT-1.5P-M12X1.75 trong chuỗi Straight Flutes Tap for Cast Iron_EX-FC-HT.
Part Number |
---|
EX-FC-HT-1.5P-M12X1 |
EX-FC-HT-1.5P-M12X1.25 |
EX-FC-HT-1.5P-M12X1.5 |
EX-FC-HT-1.5P-M14X1.5 |
EX-FC-HT-1.5P-M14X2 |
EX-FC-HT-1.5P-M16X1.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
756,667 VND | 1 Piece(s) | Quote | M12 | 1 | 1.5P | 82 | OH3 | 48 | 8.5 | 4 | 29 | NO | - | 24589 | ||
606,667 VND | 1 Piece(s) | Quote | M12 | 1.25 | 1.5P | 82 | OH4 | 48 | 8.5 | 4 | 29 | NO | - | 24585 | ||
606,667 VND | 1 Piece(s) | Quote | M12 | 1.5 | 1.5P | 82 | OH4 | 48 | 8.5 | 4 | 29 | NO | - | 24581 | ||
845,000 VND | 1 Piece(s) | 17 Day(s) | M14 | 1.5 | 1.5P | 88 | OH4 | 48 | 10.5 | 4 | 30 | NO | - | 24603 | ||
845,000 VND | 1 Piece(s) | Quote | M14 | 2 | 1.5P | 88 | OH5 | 48 | 10.5 | 4 | 30 | NO | - | 24599 | ||
1,131,667 VND | 1 Piece(s) | Quote | M16 | 1.5 | 1.5P | 95 | OH4 | 52 | 12.5 | 4 | 32 | NO | Available | 24617 |