(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Straight Flutes Tap for Cast Iron_EX-FC-HT (Part Number)

Straight Flutes Tap for Cast Iron_EX-FC-HT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      195,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for all kinds of cast iron, such as gray cast iron, spheroidal graphite cast iron, and malleable cast iron, as well as brass castings.

Part Number
EX-FC-HT-1.5P-M10X1.25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

401,667 VND

1 Piece(s) Quote M101.251.5P75OH4417424NO-24561

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type Non-Coated Surface Coating Nitriding Treatment

Please check the type/dimensions/specifications of the part EX-FC-HT-1.5P-M10X1.25 in the Straight Flutes Tap for Cast Iron_EX-FC-HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-FC-HT-1.5P-M10X1.25 trong chuỗi Straight Flutes Tap for Cast Iron_EX-FC-HT.

Products like this...

Part Number
EX-FC-HT-1.5P-M10X1
EX-FC-HT-1.5P-M10X1.5
EX-FC-HT-1.5P-M12X1
EX-FC-HT-1.5P-M12X1.25
EX-FC-HT-1.5P-M12X1.5
EX-FC-HT-1.5P-M12X1.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

549,999 VND

1 Piece(s) Quote M1011.5P75OH3417424NO-24565

401,667 VND

1 Piece(s) Quote M101.51.5P75OH4417424NO-24557

756,667 VND

1 Piece(s) Quote M1211.5P82OH3488.5429NO-24589

606,667 VND

1 Piece(s) Quote M121.251.5P82OH4488.5429NO-24585

606,667 VND

1 Piece(s) Quote M121.51.5P82OH4488.5429NO-24581

551,667 VND

1 Piece(s) Quote M121.751.5P82OH5488.5429NO-24577