(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Do bão Yagi, thời gian giao hàng đối với khách miền Bắc sẽ kéo dài thêm 2-3 ngày hoặc hơn. Xin Quý khách thông cảm!
    Due to Typhoon Yagi, delivery time for Northern customers will be extended by 2-3 days or more. We appreciate your understanding!

Hand Tap for General Use HT (Part Number)

Hand Tap for General Use HT
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      123,343VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

High-speed steel hand tap.
Work material: Magnesium alloy casting (MC) compatible / zinc alloy casting (ZDC) compatible

Part Number
HT-5P-M24X3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type Work Material Coating Presence L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
External center Set Content Protrusion Tool No.

2,571,666 VND

1 Piece(s) Quote MeterM2435PHigh-Speed SteelMedium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]None120OH3Right Screw6619445-NO--1602

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Type Non-Coated

Please check the type/dimensions/specifications of the part HT-5P-M24X3 in the Hand Tap for General Use HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HT-5P-M24X3 trong chuỗi Hand Tap for General Use HT.

Products like this...

Part Number
HT-1.5P-1/4-28UNF
HT-1.5P-1/4-32UNEF
HT-1.5P-3/8-16UNC
HT-5P-M27X1.5
HT-5P-M28X1.5
HT-5P-M2X0.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type Work Material Coating Presence L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
External center Set Content Protrusion Tool No.

265,000 VND

1 Piece(s) Quote Unified1/4UN281.5PHigh-Speed SteelMedium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None62OH2Right Screw296319-YES-Available4063

403,333 VND

1 Piece(s) Quote Unified1/4UN321.5PHigh-Speed SteelCast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯]None62OH2Right Screw296319-YES--4073

421,667 VND

1 Piece(s) Quote Unified3/8UN161.5PHigh-Speed SteelCast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯]None75OH2Right Screw417424-NO--4123

3,483,160 VND

1 Piece(s) 17 Day(s) MeterM271.55PHigh-Speed SteelCast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯]None130OH3Right Screw7120445-NO--1772

4,085,561 VND

1 Piece(s) 17 Day(s) MeterM281.55PHigh-Speed SteelCast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯]None130OH3Right Screw6021445-NO--1822

573,333 VND

1 Piece(s) Quote MeterM20.255PHigh-Speed SteelCast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯]None40OH1Right Screw-338-YES-Available252