(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Straight Flutes Tap for Die Castings_EX-DC-HT (Part Number)

Straight Flutes Tap for Die Castings_EX-DC-HT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      228,333VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Suitable for aluminum alloy casting, aluminum alloy die-casting, zinc alloy die casting, etc.

Part Number
EX-DC-HT-3P-M10X1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
No. of Grooves Thread Length Shank Diameter
(mm)
Protrusion Tool No.

445,000 VND

1 Piece(s) Quote M101.53P75OH4414247Protrusion center: No24854

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type Non-Coated Link Diameter(mm) 8.5 Surface Coating Nitriding Treatment

Please check the type/dimensions/specifications of the part EX-DC-HT-3P-M10X1.5 in the Straight Flutes Tap for Die Castings_EX-DC-HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-DC-HT-3P-M10X1.5 trong chuỗi Straight Flutes Tap for Die Castings_EX-DC-HT.

Products like this...

Part Number
EX-DC-HT-1.5P-M12X1.75
EX-DC-HT-1.5P-M2.5X0.45
EX-DC-HT-1.5P-M4X0.7
EX-DC-HT-3P-M16X1.5
EX-DC-HT-3P-M18X1.5
EX-DC-HT-3P-M5X0.8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
No. of Grooves Thread Length Shank Diameter
(mm)
Protrusion Tool No.

566,780 VND

1 Piece(s) 17 Day(s) M121.751.5P82OH4484298.5Protrusion center: No24873

288,784 VND

1 Piece(s) 17 Day(s) M2.50.451.5P44OH2-3143Protrusion center: Available24803

240,480 VND

1 Piece(s) 17 Day(s) M40.71.5P52OH3213135Protrusion center: Available24819

1,010,211 VND

1 Piece(s) 17 Day(s) M161.53P95OH45243212.5Protrusion center: No24902

1,369,978 VND

1 Piece(s) 17 Day(s) M181.53P100OH45543714Protrusion center: No24914

228,333 VND

1 Piece(s) Quote M50.83P60OH3243165.5Protrusion center: Available24824