(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

CPM Spiral Tap_CPM-SFT (Part Number)

CPM Spiral Tap_CPM-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      285,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Work material ideal for forging high carbon steel, tool steel, steel alloy, or blind hole drilling with a hardness of 20 to 35 HRC for tempering

Part Number
CPM-SFT-OH4-M24X1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

5,775,000 VND

1 Piece(s) Quote M241.5120OH46619445NO-22372

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Number of Chamfered Threads 3P Tool Material Type Powdered High-Speed Steel
Work Material High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part CPM-SFT-OH4-M24X1.5 in the CPM Spiral Tap_CPM-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPM-SFT-OH4-M24X1.5 trong chuỗi CPM Spiral Tap_CPM-SFT.

Products like this...

Part Number
CPM-SFT-OH2-M2.6X0.45
CPM-SFT-OH2-M2X0.4
CPM-SFT-OH3-M10X1.25
CPM-SFT-OH4-M24X3
CPM-SFT-OH4-M27X1.5
CPM-SFT-OH4-M27X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

465,000 VND

1 Piece(s) Quote M2.60.4544OH2-3211NO-22260

666,666 VND

1 Piece(s) Quote M20.440OH2-329NO-22256

596,666 VND

1 Piece(s) Quote M101.2575OH3417324NO-22300

5,775,000 VND

1 Piece(s) Quote M243120OH46619445NO-22368

7,378,333 VND

1 Piece(s) Quote M271.5130OH47120445NO-22380

7,378,333 VND

1 Piece(s) Quote M273130OH47120445NO-22376