(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Work material ideal for forging high carbon steel, tool steel, steel alloy, or blind hole drilling with a hardness of 20 to 35 HRC for tempering
Part Number |
---|
CPM-SFT-OH3-M12X1.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
831,666 VND | 1 Piece(s) | Quote | M12 | 1.5 | 82 | OH3 | 48 | 8.5 | 3 | 29 | NO | - | 22320 |
Loading...Tải…
Thread Types | Meter | Number of Chamfered Threads | 3P | Tool Material Type | Powdered High-Speed Steel |
---|---|---|---|---|---|
Work Material | High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part CPM-SFT-OH3-M12X1.5 in the CPM Spiral Tap_CPM-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPM-SFT-OH3-M12X1.5 trong chuỗi CPM Spiral Tap_CPM-SFT.
Part Number |
---|
CPM-SFT-OH2-M2.6X0.45 |
CPM-SFT-OH2-M2X0.4 |
CPM-SFT-OH3-M10X1.25 |
CPM-SFT-OH3-M12X1.75 |
CPM-SFT-OH3-M14X1.5 |
CPM-SFT-OH3-M16X1.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
465,000 VND | 1 Piece(s) | Quote | M2.6 | 0.45 | 44 | OH2 | - | 3 | 2 | 11 | NO | - | 22260 | ||
666,666 VND | 1 Piece(s) | Quote | M2 | 0.4 | 40 | OH2 | - | 3 | 2 | 9 | NO | - | 22256 | ||
596,666 VND | 1 Piece(s) | Quote | M10 | 1.25 | 75 | OH3 | 41 | 7 | 3 | 24 | NO | - | 22300 | ||
831,666 VND | 1 Piece(s) | Same day | M12 | 1.75 | 82 | OH3 | 48 | 8.5 | 3 | 29 | NO | - | 22316 | ||
1,515,000 VND | 1 Piece(s) | Quote | M14 | 1.5 | 88 | OH3 | 48 | 10.5 | 3 | 30 | NO | - | 22332 | ||
2,036,667 VND | 1 Piece(s) | Quote | M16 | 1.5 | 95 | OH3 | 52 | 12.5 | 3 | 32 | NO | - | 22340 |