(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CPM Spiral Tap_CPM-SFT (Part Number)

CPM Spiral Tap_CPM-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      285,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Work material ideal for forging high carbon steel, tool steel, steel alloy, or blind hole drilling with a hardness of 20 to 35 HRC for tempering

Part Number
CPM-SFT-OH3-M4X0.7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

285,000 VND

1 Piece(s) 17 Day(s) M40.752OH3215313YESAvailable22270

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Number of Chamfered Threads 3P Tool Material Type Powdered High-Speed Steel
Work Material High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part CPM-SFT-OH3-M4X0.7 in the CPM Spiral Tap_CPM-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPM-SFT-OH3-M4X0.7 trong chuỗi CPM Spiral Tap_CPM-SFT.

Products like this...

Part Number
CPM-SFT-OH2-M2.6X0.45
CPM-SFT-OH2-M2X0.4
CPM-SFT-OH3-M10X1.25
CPM-SFT-OH3-M5X0.8
CPM-SFT-OH3-M6X1
CPM-SFT-OH3-M8X1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

465,000 VND

1 Piece(s) Quote M2.60.4544OH2-3211NO-22260

666,666 VND

1 Piece(s) Quote M20.440OH2-329NO-22256

596,666 VND

1 Piece(s) Quote M101.2575OH3417324NO-22300

295,000 VND

1 Piece(s) 17 Day(s) M50.860OH3245.5316YESAvailable22276

310,000 VND

1 Piece(s) 17 Day(s) M6162OH3296319YESAvailable22280

468,333 VND

1 Piece(s) Same day M81.2570OH3376.2322NO-22288