(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Spiral Tap for Soft Steel, Deep Holes MS-DH-SFT (Part Number)

Spiral Tap for Soft Steel, Deep Holes MS-DH-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      238,216VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

It is suitable for cases where tap damage due to cutting chip clogging at the blind hole and gnawing, etc., of female threads are likely to occur.

Part Number
MS-DH-SFT-OH2-M4X0.7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

238,216 VND

1 Piece(s) 17 Day(s) M40.752OH221537YESAvailable19616

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part MS-DH-SFT-OH2-M4X0.7 in the Spiral Tap for Soft Steel, Deep Holes MS-DH-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MS-DH-SFT-OH2-M4X0.7 trong chuỗi Spiral Tap for Soft Steel, Deep Holes MS-DH-SFT.

Products like this...

Part Number
MS-DH-SFT-OH2-M10X1.5
MS-DH-SFT-OH2-M3.5X0.6
MS-DH-SFT-OH2-M3X0.5
MS-DH-SFT-OH2-M5X0.8
MS-DH-SFT-OH2-M6X1
MS-DH-SFT-OH2-M8X1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

413,915 VND

1 Piece(s) 17 Day(s) M101.575OH2417315NOAvailable19632

270,360 VND

1 Piece(s) 6 Day(s) or more M3.50.648OH220436YES-19614

246,583 VND

1 Piece(s) 17 Day(s) M30.546OH219425NOAvailable19612

242,998 VND

1 Piece(s) 17 Day(s) M50.860OH2245.538YES-19620

256,543 VND

1 Piece(s) 17 Day(s) M6162OH2296310YESAvailable19624

343,396 VND

1 Piece(s) 17 Day(s) M81.2570OH2376.2313NO-19628