(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Exclusively for machines with a full-lead feed mechanism, it is capable of high-speed, high-precision blind-hole tapping.
Part Number |
---|
HS-SFT-OH3-M5X0.8 |
HS-SFT-OH3-M6X1 |
HS-SFT-OH4-M8X1.25 |
HS-SFT-OH4-M10X1.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
926,667 VND | 1 Piece(s) | 20 Day(s) | M5 | 0.8 | 60 | OH3 | 24 | 6 | 6.4 | 20818 | ||
748,333 VND | 1 Piece(s) | Quote | M6 | 1 | 62 | OH3 | 29 | 6 | 8 | 20822 | ||
1,233,333 VND | 1 Piece(s) | 20 Day(s) | M8 | 1.25 | 70 | OH4 | 37 | 8 | 10 | 20828 | ||
1,370,000 VND | 1 Piece(s) | 20 Day(s) | M10 | 1.5 | 75 | OH4 | 41 | 8 | 12 | 20834 |
Loading...Tải…
Thread Types | Meter | Number of Chamfered Threads | 3P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Copper (Cu) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Thermoplastic (PVC, Nylon etc.) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | Included | Coating Type | TiN | No. of Grooves | 3 |
External center | NO |