(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Spiral Tap for General Application (with OX)_EX-H-SFT (Part Number)

Spiral Tap for General Application (with OX)_EX-H-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      211,666VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.

Part Number
EX-H-SFT-OH2-M10X1.25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

428,333 VND

1 Piece(s) Quote M101.2575OH2417324NO-18634

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Cast Steel (SC) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-H-SFT-OH2-M10X1.25 in the Spiral Tap for General Application (with OX)_EX-H-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-H-SFT-OH2-M10X1.25 trong chuỗi Spiral Tap for General Application (with OX)_EX-H-SFT.

Products like this...

Part Number
EX-H-SFT-OH1-M2X0.4
EX-H-SFT-OH2-M12X1.75
EX-H-SFT-OH2-M16X1.5
EX-H-SFT-OH2-M3X0.5
EX-H-SFT-OH2-M4X0.7
EX-H-SFT-OH2-M5X0.8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

407,813 VND

1 Piece(s) 17 Day(s) M20.440OH1-3212--18602

569,298 VND

1 Piece(s) 17 Day(s) M121.7582OH2488.5329NO-18638

1,351,887 VND

1 Piece(s) 6 Day(s) or more M161.595OH25212.5332NO-18657

221,666 VND

1 Piece(s) Quote M30.546OH2194311NO-18612

211,666 VND

1 Piece(s) Quote M40.752OH2215313YESAvailable18616

218,333 VND

1 Piece(s) Quote M50.860OH2245.5316YESAvailable18620