(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.
Part Number |
---|
EX-H-SFT-OH2-M5X0.8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
218,333 VND | 1 Piece(s) | Quote | M5 | 0.8 | 60 | OH2 | 24 | 5.5 | 3 | 16 | YES | Available | 18620 |
Loading...Tải…
Thread Types | Meter | Number of Chamfered Threads | 2.5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Cast Steel (SC) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | Surface Coating | Oxidizing |
Please check the type/dimensions/specifications of the part EX-H-SFT-OH2-M5X0.8 in the Spiral Tap for General Application (with OX)_EX-H-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-H-SFT-OH2-M5X0.8 trong chuỗi Spiral Tap for General Application (with OX)_EX-H-SFT.
Part Number |
---|
EX-H-SFT-OH2-M16X1.5 |
EX-H-SFT-OH2-M3X0.5 |
EX-H-SFT-OH2-M4X0.7 |
EX-H-SFT-OH2-M6X1 |
EX-H-SFT-OH2-M8X1.25 |
EX-H-SFT-OH3-M24X3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,351,887 VND | 1 Piece(s) | 6 Day(s) or more | M16 | 1.5 | 95 | OH2 | 52 | 12.5 | 3 | 32 | NO | - | 18657 | ||
221,666 VND | 1 Piece(s) | Quote | M3 | 0.5 | 46 | OH2 | 19 | 4 | 3 | 11 | NO | - | 18612 | ||
211,666 VND | 1 Piece(s) | Quote | M4 | 0.7 | 52 | OH2 | 21 | 5 | 3 | 13 | YES | Available | 18616 | ||
231,667 VND | 1 Piece(s) | 15 Day(s) | M6 | 1 | 62 | OH2 | 29 | 6 | 3 | 19 | YES | Available | 18624 | ||
338,333 VND | 1 Piece(s) | Quote | M8 | 1.25 | 70 | OH2 | 37 | 6.2 | 3 | 22 | NO | - | 18628 | ||
2,567,780 VND | 1 Piece(s) | 6 Day(s) or more | M24 | 3 | 120 | OH3 | 66 | 19 | 4 | 45 | NO | - | 18679 |