(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Spiral Tap for General Application_EX-SFT (Part Number)

Spiral Tap for General Application_EX-SFT
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      111,765VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

It is used for blind holes, and is suitable for work materials with continuous cutting chips in a coil shape in carbon steel, steel alloy, and non-ferrous metals.

Part Number
EX-SFT-OH3-1-14UNS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type Work Material Coating Presence L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
External center Protrusion Tool No.

4,245,085 VND

1 Piece(s) 17 Day(s) Unified1UNS142.5PVanadium high-speed steelMedium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○]None125OH36820445-NO-18943

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Tap Model Spiral Tap Bore Model For Blind Holes Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-SFT-OH3-1-14UNS in the Spiral Tap for General Application_EX-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-SFT-OH3-1-14UNS trong chuỗi Spiral Tap for General Application_EX-SFT.

Products like this...

Part Number
EX-SFT-OH1-M1X0.25
EX-SFT-OH1-M2.2X0.45
EX-SFT-OH1-M2.3X0.4
EX-SFT-OH3-3/4-10UNC
EX-SFT-OH3-5/8-11UNC
EX-SFT-OH3-M10X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type Work Material Coating Presence L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
External center Protrusion Tool No.

656,548 VND

1 Piece(s) 17 Day(s) MeterM10.252.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None30OH1-327-NO-18008

438,333 VND

1 Piece(s) Quote MeterM2.20.452.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None42OH1-3213-NO-18025

338,333 VND

1 Piece(s) Quote MeterM2.30.42.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None42OH1-3213-NO-18026

1,677,951 VND

1 Piece(s) 17 Day(s) Unified3/4UN102.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None105OH35814437-NO-18925

1,143,410 VND

1 Piece(s) 6 Day(s) or more Unified5/8UN112.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None95OH35212332-NO-18919

578,333 VND

1 Piece(s) Quote MeterM1012.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None75OH3417324-NO-18128