(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
It is used for blind holes, and is suitable for work materials with continuous cutting chips in a coil shape in carbon steel, steel alloy, and non-ferrous metals.
Part Number |
---|
EX-SFT-OH4-M36X4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | Work Material | Coating Presence | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,946,961 VND | 1 Piece(s) | 17 Day(s) | Meter | M36 | 4 | 3P | Vanadium high-speed steel | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | None | 155 | OH4 | 82 | 28 | 4 | 57 | - | NO | - | 18420 |
Loading...Tải…
Tap Model | Spiral Tap | Bore Model | For Blind Holes | Coating Type | Non-Coated |
---|
Please check the type/dimensions/specifications of the part EX-SFT-OH4-M36X4 in the Spiral Tap for General Application_EX-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-SFT-OH4-M36X4 trong chuỗi Spiral Tap for General Application_EX-SFT.
Part Number |
---|
EX-SFT-OH1-M1X0.25 |
EX-SFT-OH1-M2.2X0.45 |
EX-SFT-OH1-M2.3X0.4 |
EX-SFT-OH4-M3X0.5 |
EX-SFT-OH4-M4X0.7 |
EX-SFT-OH4-M5X0.8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | Work Material | Coating Presence | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
656,548 VND | 1 Piece(s) | 17 Day(s) | Meter | M1 | 0.25 | 2.5P | Vanadium high-speed steel | Alloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] | None | 30 | OH1 | - | 3 | 2 | 7 | - | NO | - | 18008 | ||
438,333 VND | 1 Piece(s) | Quote | Meter | M2.2 | 0.45 | 2.5P | Vanadium high-speed steel | Alloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] | None | 42 | OH1 | - | 3 | 2 | 13 | - | NO | - | 18025 | ||
338,333 VND | 1 Piece(s) | Quote | Meter | M2.3 | 0.4 | 2.5P | Vanadium high-speed steel | Alloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] | None | 42 | OH1 | - | 3 | 2 | 13 | - | NO | - | 18026 | ||
286,667 VND | 1 Piece(s) | Same day | Meter | M3 | 0.5 | 2.5P | Vanadium high-speed steel | Alloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] | None | 46 | OH4 | 19 | 4 | 3 | 11 | - | NO | - | 19942 | ||
273,333 VND | 1 Piece(s) | Same day | Meter | M4 | 0.7 | 2.5P | Vanadium high-speed steel | Alloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] | None | 52 | OH4 | 21 | 5 | 3 | 13 | - | NO | Available | 19946 | ||
278,333 VND | 1 Piece(s) | Same day | Meter | M5 | 0.8 | 2.5P | Vanadium high-speed steel | Alloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] | None | 60 | OH4 | 24 | 5.5 | 3 | 16 | - | NO | Available | 19950 |